"No.","Time","Source","Destination","Protocol","Info" " "5","0.984888","Microchi_00:00:05","Broadcast","ARP","Who has 192.168.1.72? Tell 192.168.1.68" "6","2.278281","192.168.1.68","192.168.1.72","TCP","td-postman > http-alt [RST, ACK] Seq=1 Ack=1 Win=400 Len=0" "7","2.303144","Microchi_00:00:05","Broadcast","ARP","Who has 192.168.1.72? Tell 192.168.1.68" "8","2.551962","Microchi_00:00:05","Broadcast","ARP","Who has 192.168.1.72? Tell 192.168.1.68" "11","3.049954","Microchi_00:00:05","Broadcast","ARP","Who has 192.168.1.72? Tell 192.168.1.68" "13","4.040805","Microchi_00:00:05","Broadcast","ARP","Who has 192.168.1.72? Tell 192.168.1.68" "17","6.017490","Microchi_00:00:05","Broadcast","ARP","Who has 192.168.1.72? Tell 192.168.1.68" "18","7.310754","192.168.1.68","192.168.1.72","TCP","cma > http-alt [RST, ACK] Seq=1 Ack=1 Win=400 Len=0" "19","7.335843","Microchi_00:00:05","Broadcast","ARP","Who has 192.168.1.72? Tell 192.168.1.68" "20","7.585007","Microchi_00:00:05","Broadcast","ARP","Who has 192.168.1.72? Tell 192.168.1.68" "23","8.082939","Microchi_00:00:05","Broadcast","ARP","Who has 192.168.1.72? Tell 192.168.1.68" "25","9.076349","Microchi_00:00:05","Broadcast","ARP","Who has 192.168.1.72? Tell 192.168.1.68"