[Port3] : Microchip WinUSB Device Is Port User Connectable: yes Is Port Debug Capable: no Companion Port Number: 15 Companion Hub Symbolic Link Name: USB#ROOT_HUB30#4&67340f6&1&0#{f18a0e88-c30c-11d0-8815-00a0c906bed8} Protocols Supported: USB 1.1: yes USB 2.0: yes USB 3.0: no ---===>Device Information<===--- ConnectionStatus: Current Config Value: 0x00 -> Device Bus Speed: Full (is not SuperSpeed or higher capable) Device Address: 0x16 Open Pipes: 0 *!*ERROR: No open pipes! ===>Device Descriptor<=== bLength: 0x12 bDescriptorType: 0x01 bcdUSB: 0x0200 bDeviceClass: 0x02 -> This is a Communication Device bDeviceSubClass: 0x00 bDeviceProtocol: 0x00 bMaxPacketSize0: 0x40 = (64) Bytes idVendor: 0x04D8 = Microchip Technology Inc. idProduct: 0x9015 bcdDevice: 0x0005 iManufacturer: 0x00 iProduct: 0x00 iSerialNumber: 0x00 bNumConfigurations: 0x01 ---===>Full Configuration Descriptor<===--- ===>Configuration Descriptor<=== bLength: 0x09 bDescriptorType: 0x02 wTotalLength: 0x0043 -> Validated bNumInterfaces: 0x02 bConfigurationValue: 0x01 iConfiguration: 0x00 bmAttributes: 0xC0 -> Self Powered MaxPower: 0x0A = 20 mA ===>Interface Descriptor<=== bLength: 0x09 bDescriptorType: 0x04 bInterfaceNumber: 0x00 bAlternateSetting: 0x00 bNumEndpoints: 0x01 bInterfaceClass: 0x02 -> This is Communications (CDC Control) USB Device Interface Class bInterfaceSubClass: 0x02 bInterfaceProtocol: 0x00 iInterface: 0x00 -> This is a Communications (CDC Control) USB Device Interface Class ===>Descriptor Hex Dump<=== bLength: 0x05 bDescriptorType: 0x24 05 24 00 10 01 -> This is a Communications (CDC Control) USB Device Interface Class ===>Descriptor Hex Dump<=== bLength: 0x04 bDescriptorType: 0x24 04 24 02 02 -> This is a Communications (CDC Control) USB Device Interface Class ===>Descriptor Hex Dump<=== bLength: 0x05 bDescriptorType: 0x24 05 24 06 00 01 -> This is a Communications (CDC Control) USB Device Interface Class ===>Descriptor Hex Dump<=== bLength: 0x05 bDescriptorType: 0x24 05 24 01 00 01 ===>Endpoint Descriptor<=== bLength: 0x07 bDescriptorType: 0x05 bEndpointAddress: 0x82 -> Direction: IN - EndpointID: 2 bmAttributes: 0x03 -> Interrupt Transfer Type wMaxPacketSize: 0x0008 = 0x08 bytes bInterval: 0x02 ===>Interface Descriptor<=== bLength: 0x09 bDescriptorType: 0x04 bInterfaceNumber: 0x01 bAlternateSetting: 0x00 bNumEndpoints: 0x02 bInterfaceClass: 0x0A -> This is a CDC Data USB Device Interface Class bInterfaceSubClass: 0x00 bInterfaceProtocol: 0x00 iInterface: 0x00 ===>Endpoint Descriptor<=== bLength: 0x07 bDescriptorType: 0x05 bEndpointAddress: 0x03 -> Direction: OUT - EndpointID: 3 bmAttributes: 0x02 -> Bulk Transfer Type wMaxPacketSize: 0x0040 = 0x40 bytes bInterval: 0x00 ===>Endpoint Descriptor<=== bLength: 0x07 bDescriptorType: 0x05 bEndpointAddress: 0x83 -> Direction: IN - EndpointID: 3 bmAttributes: 0x02 -> Bulk Transfer Type wMaxPacketSize: 0x0040 = 0x40 bytes bInterval: 0x00