/* * acme-acqua.dts - Device Tree file for Acqua A5 Board * * Copyright (C) 2014 Atmel, * 2014 Nicolas Ferre * * 2022 Sergio Tanzilli * * Licensed under GPLv2 or later. */ /dts-v1/; #include "sama5d31.dtsi" #include "sama5d3_lcd.dtsi" / { model = "Acme Systems Acqua SOM"; compatible = "acme,acqua", "atmel,sama5d3", "atmel,sama5"; chosen { stdout-path = "serial0:115200n8"; bootargs = "mem=256M console=ttyS0,115200 root=/dev/mmcblk0p2 rootfstype=ext4 rw rootwait net.ifnames=0"; }; memory { reg = <0x20000000 0x10000000>; }; clocks { slow_xtal { clock-frequency = <32768>; }; main_xtal { clock-frequency = <12000000>; }; }; kd043w { compatible = "ilitek,ili9806"; #address-cells = <0x1>; rst-gpios = <&pioD 25 0>; cs-gpios = <&pioD 29 0>; sdi-gpios = <&pioD 27 0>; sclk-gpios = <&pioD 23 0>; }; ahb { apb { hlcdc: hlcdc@f0030000 { status = "okay"; hlcdc-display-controller { pinctrl-names = "default"; pinctrl-0 = <&pinctrl_lcd_base &pinctrl_lcd_rgb888_alt>; port@0 { hlcdc_panel_output: endpoint@0 { remote-endpoint = <&panel_input>; }; }; }; }; /* MicroSD mounted on the SOM */ mmc0: mmc@f0000000 { pinctrl-0 = <&pinctrl_mmc0_clk_cmd_dat0 &pinctrl_mmc0_dat1_3 &pinctrl_mmc0_cd>; status = "okay"; slot@0 { reg = <0>; bus-width = <4>; }; }; /* Optional MicroSD to mount on the carrier board */ mmc1: mmc@f8000000 { pinctrl-0 = <&pinctrl_mmc1_clk_cmd_dat0 &pinctrl_mmc1_dat1_3 &pinctrl_mmc1_cd>; status = "disabled"; slot@0 { reg = <0>; bus-width = <4>; cd-gpios = <&pioE 1 GPIO_ACTIVE_LOW>; }; }; /* spi0: spi@f0004000 { cs-gpios = <&pioD 14 0>, <&pioD 13 0>, <0>, <0>; status = "okay"; tft: display@0 { status = "okay"; compatible = "startek,zt-lcd-kd043"; reset-gpios = <&pioD 25 GPIO_ACTIVE_HIGH>; dc-gpios = <&pioD 29 GPIO_ACTIVE_HIGH>; // TODO: should be CS scl-gpios = <&pioD 23 GPIO_ACTIVE_HIGH>; // TODO: just for debugging spi-max-frequency = <50000000>; // 50 MHz rotation = <0>; reg = <0>; }; }; */ spi0: spi@f0004000 { cs-gpios = <&pioD 15 0>; status = "disabled"; }; /* spi0: spi@f0004000 { cs-gpios = <&pioD 13 0>, <&pioD 14 0>, <&pioD 15>, <0>; status = "okay"; device@0 { compatible = "testmf, testmodel"; spi-max-frequency = <50000000>; // 50 MHz reg = <0>; }; }; */ can0: can@f000c000 { status = "disabled"; }; tcb0: timer@f0010000 { timer0: timer@0 { compatible = "atmel,tcb-timer"; reg = <0>; }; timer1: timer@1 { compatible = "atmel,tcb-timer"; reg = <1>; }; }; i2c0: i2c@f0014000 { pinctrl-0 = <&pinctrl_i2c0_pu>; status = "okay"; gt928@14 { compatible = "goodix,gt911"; reg = <0x14>; interrupt-parent = <&pioA>; interrupts = <21 IRQ_TYPE_EDGE_RISING>; irq-gpios = <&pioA 21 0>; reset-gpios = <&pioA 20 0>; }; /* touch@8 { compatible = "sis,9200-ts"; reg = <0x08>; pinctrl-names = "default"; //pinctrl-0 = <&pinctrl_sis>; interrupt-parent = <&pioA>; interrupts = <21 IRQ_TYPE_EDGE_RISING>; irq-gpios = <&pioA 21 GPIO_ACTIVE_LOW>; reset-gpios = <&pioA 20 GPIO_ACTIVE_LOW>; }; */ }; i2c1: i2c@f0018000 { status = "disabled"; }; macb1: ethernet@f802c000 { compatible = "atmel,sama5d3-macb", "cdns,at91sam9260-macb", "cdns,macb"; status = "okay"; phy-mode = "rmii"; #address-cells = <1>; #size-cells = <0>; local-mac-address = [MACHERE]; //nvmem-cells = <ð0_addr>; //nvmem-cell-names = "mac-address"; phy0: ethernet-phy@1 { interrupt-parent = <&pioE>; interrupts = <30 IRQ_TYPE_EDGE_FALLING>; reg = <1>; }; /*ethernet-phy@1 { reg = <0x1>; };*/ }; /* Bit banging internal I2C to manage the AT24MAC402 chip */ i2c3@ { compatible = "i2c-gpio"; sda-gpios = <&pioE 1 (GPIO_ACTIVE_HIGH|GPIO_OPEN_DRAIN)>; scl-gpios = <&pioE 2 (GPIO_ACTIVE_HIGH|GPIO_OPEN_DRAIN)>; pinctrl-names = "default"; pinctrl-0 = <&pinctrl_i2c3_gpio>; i2c-gpio,delay-us = <4>; /* ~178 kHz */ #address-cells = <1>; #size-cells = <0>; /* EEPROM contains the eth0 MAC address */ eeprom@58 { compatible = "atmel,24mac402"; pagesize = <256>; read-only; reg = <0x58>; #address-cells = <1>; #size-cells = <1>; eth0_addr: eth-mac-addr@9A { reg = <0x0 0x06>; }; }; }; pwm0: pwm@f002c000 { pinctrl-names = "default"; //pinctrl-0 = <&pinctrl_pwm0_pwmh0_0 &pinctrl_pwm0_pwmh1_0>; pinctrl-0 = <&pinctrl_pwm0_pwml0_1 &pinctrl_pwm0_pwmh1_1 >; status = "okay"; }; usart0: serial@f001c000 { status = "okay"; }; usart1: serial@f0020000 { pinctrl-0 = <&pinctrl_usart1 &pinctrl_usart1_rts_cts>; status = "okay"; }; uart0: serial@f0024000 { status = "disabled"; }; spi1: spi@f8008000 { cs-gpios = <&pioC 25 0>; status = "disabled"; }; adc0: adc@f8018000 { atmel,adc-vref = <3300>; atmel,adc-channels-used = <0xfe>; pinctrl-0 = < &pinctrl_adc0_adtrg &pinctrl_adc0_ad1 &pinctrl_adc0_ad2 &pinctrl_adc0_ad3 &pinctrl_adc0_ad4 &pinctrl_adc0_ad5 &pinctrl_adc0_ad6 &pinctrl_adc0_ad7 >; status = "disabled"; }; i2c2: i2c@f801c000 { dmas = <0>, <0>; /* Do not use DMA for i2c2 */ pinctrl-0 = <&pinctrl_i2c2_pu>; status = "disabled"; }; dbgu: serial@ffffee00 { status = "okay"; }; pinctrl@fffff200 { atmel,mux-mask = < /* A B C */ 0xffffffff 0xc0fc0000 0xc0ff0000 /* pioA */ 0xffffffff 0x0ff8ffff 0x00000000 /* pioB */ 0xffffffff 0xbc00f1ff 0x7c00fc00 /* pioC */ 0xffffffff 0xc001c0e0 0x0001c1e0 /* pioD */ 0xfffffff9 0xbf9f8000 0x18000000 /* pioE */ /* 0xffffffff 0xb8000000 0x18000000 */ /* pioE */ >; board { pinctrl_i2c0_pu: i2c0_pu { atmel,pins = , ; }; pinctrl_i2c2_pu: i2c2_pu { atmel,pins = , ; }; pinctrl_i2c3_gpio: i2c3-gpio { atmel,pins = ; }; pinctrl_key_gpio: key_gpio_0 { atmel,pins = ; }; pinctrl_mmc0_cd: mmc0_cd { atmel,pins = ; }; pinctrl_mmc1_cd: mmc1_cd { atmel,pins = ; }; pinctrl_usba_vbus: usba_vbus { atmel,pins = ; /* PE9, conflicts with A9 */ }; pinctrl_gpio_leds: gpio_leds_default { atmel,pins = ; }; }; }; }; usb0: gadget@500000 { status = "disabled"; }; usb1: ohci@600000 { status = "okay"; }; usb2: ehci@700000 { status = "okay"; }; }; panel_bl: backlight { compatible = "pwm-backlight"; pwms = <&hlcdc_pwm 0 15000000 0>; brightness-levels = <0 255>; num-interpolated-steps = <255>; default-brightness-level = <255>; }; panel: panel { // compatible = "ilitek,ili9806e", "startekkd043w-panel"; compatible = "acme,43inch", "simple-panel"; // compatible = "acme,50inch", "simple-panel"; // compatible = "acme,70inch", "simple-panel"; backlight = <&panel_bl>; status = "okay"; port@0 { panel_input: endpoint@0 { remote-endpoint = <&hlcdc_panel_output>; }; }; }; leds { compatible = "gpio-leds"; pinctrl-names = "default"; pinctrl-0 = <&pinctrl_gpio_leds>; led0 { label = "led0"; gpios = <&pioE 3 GPIO_ACTIVE_LOW>; default-state = "off"; }; led1 { label = "led1"; gpios = <&pioE 4 GPIO_ACTIVE_LOW>; default-state = "off"; }; led2 { label = "led2"; gpios = <&pioE 5 GPIO_ACTIVE_LOW>; linux,default-trigger = "heartbeat"; }; led3 { label = "led3"; gpios = <&pioE 6 GPIO_ACTIVE_LOW>; linux,default-trigger = "mmc0"; default-state = "off"; }; }; };